N-Channel PowerTrench® MOSFET 100V, 6.8A, 160mΩ

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • LED TV
  • Consumer Appliances
  • RDS(on) = 124mΩ ( Typ.)@ VGS = 10V, ID = 3.5A
  • RDS(on) = 175mΩ ( Typ.)@ VGS = 5.0V, ID = 2.1A
  • Low Gate Charge ( Typ.2.78nC)
  • Low Crss ( Typ. 2.04pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD1600N10ALZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD1600N10ALZ

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

100

124

±20

2.8

6.8

14.9

-

200

-

2.78

169

0.56

42

43

2.04

$0.3374

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.