N-Channel PowerTrench® MOSFET, 150V, 14A, 120mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 150V, 14A, 120mΩ

  • Consumer Appliances
  • RDS(on) = 101mΩ (Typ.) @ VGS = 10V, ID = 4A
  • QG(tot) = 11.2nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD120AN15A0

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

150

120

N-Channel

Single

±20

4

14

65

-

-

15

11.2

770

$0.3435

More Details

Show More

1-25 of 25

Products per page

Jump to :