FDD10AN06A0: N-Channel PowerTrench® MOSFET 60V, 50A, 10.5mΩ

Datasheet: N-Channel PowerTrench MOSFET
Rev. 3 (364kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
N-Channel PowerTrench® MOSFET 60V, 50A, 10.5mΩ
Features
 
  • RDS(on) = 9.4mΩ (Typ.) @ VGS = 10V, ID = 50A
  • Qg(tot) = 28nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Industrial
  • Other Consumer Electronics
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDD10AN06A0 Active
Pb-free
Halide free
FDD10AN06A0 DPAK-3 / TO-252-3 369AS 1 260 Tape and Reel 2500 $0.868
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDD10AN06A0  
 $0.868 
Pb
H
 Active   
N-Channel
Single
60
±20
4
50
135
-
-
10.5
-
28
1840
DPAK-3 / TO-252-3
Case Outlines
369AS   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.