Single P-Channel Logic Level PowerTrench® MOSFET, -30V, -4A, 50mΩ

Active

Overview

This P-Channel Logic Level MOSFET is produced using an advanced PowerTrench® process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 50 mΩ @ VGS = -10 V, ID = -4A
  • Max rDS(on) = 75 mΩ @ VGS = -4.5 V, ID = -3.4A
  • Low Gate Charge
  • High performance trench technology for extremely lowrDS(on)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDC658AP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC658AP

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-30

50

25

-3

-4

1.6

-

75

4.9

6

470

-

-

-

-

$0.18

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.