N-Channel PowerTrench® MOSFET, Logic Level, 30 V, 6.3 A, 25 mΩ

Overview

This N-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimized on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • Max rDS(ON) = 25 mΩ VGS = 10V, ID = 6.3A
  • Max rDS(ON) = 33 mΩ VGS = 4.5V, ID = 5.5A
  • Fast switching
  • Low gate charge
  • High performance trench technology for extremely low rDS(ON)
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDC655BN

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC655BN

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

30

25

20

3

6.3

1.6

-

33

8

5

470

-

-

-

-

$0.1395

More Details

FDC655BN-F40

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

TSOT-23-6

Small Signal

Logic

0

Single

0

30

25

20

3

6.3

1.6

-

33

8

5

470

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.