Dual N-Channel Digital FET 25V, 0.68A, 0.45Ω

Favorite

Overview

These dual N-Channel logic level enhancement mode field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for digital transistors in load switching applications. Since bias resistors are not required this one N-Channel FET can replace several digital transistors with different bias resistors like the IMHxA series.

  • This product is general usage and suitable for many different applications.
  • 25 V, 0.68 A continuous, 2 A Peak
  • RDS(ON) = 0.6 Ω @ VGS = 2.7 V
  • RDS(ON) = 0.45 Ω @ VGS= 4.5 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits. VGS(th) < 1.5 V
  • Gate-Source Zener for ESD ruggedness. >6kV Human Body Model
  • Replace multiple NPN digital transistors (IMHxA series) with one DMOS FET

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC6303N

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

25

-

8

1.5

0.68

0.9

Q1=Q2=600

Q1=Q2=450

3.5

1.64

50

-

-

-

-

$0.1387

More Details

Show More

1-25 of 25

Products per page

Jump to :