P-Channel PowerTrench® MOSFET, Logic Level, 60V -3A, 105mΩ

Overview

This 60V P-Channel MOSFET uses a high voltage PowerTrench® process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.

  • -3 A, -60 V
  • RDS(on) = 0.105 Ω @ VGS = -10 V
  • RDS(on) = 0.135 Ω @ VGS = -4.5 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)

Tools and Resources

Product services, tools and other useful resources related to FDC5614P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC5614P

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-60

105

±20

-3

-3

1.6

-

135

0.49

15

759

3

-

90

39

$0.1916

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.