N-Channel PowerTrench® MOSFET, 100V, 200A, 2.6mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 100V, 200A, 2.6mΩ

  • This product is general usage and suitable for many different applications.
  • Max RDS(on) = 2.6 mΩ at VGS = 10 V, ID = 80 A
  • Max Qg(tot) = 116 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDBL0260N100

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

245

REEL

2000

Y

100

2.6

N-Channel

Single

±20

4

200

250

-

-

-

83

6175

$2.546

More Details

Show More

1-25 of 25

Products per page

Jump to :