N-Channel PowerTrench® MOSFET, 60V, 300A, 1.1mΩ

Overview

N-Channel PowerTrench® MOSFET, 60V, 300A, 1.1mΩ

  • Industrial Motor Drive
  • Industrial Power Supply
  • Industrial Automation
  • Battery Operated Tools
  • Battery Protection
  • Solar Inverters
  • Universal Power Supply
  • Energy Inverters
  • Energy Storage
  • Load Switch

  • Typical RDS(on) = 0.85 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 170 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDBL0110N60

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDBL0110N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

Y

N-Channel

PowerTrench® T6

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

60

1.1

±20

4

300

429

-

-

-

24

13650

24

183

3375

255

$2.661

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.