N-Channel PowerTrench® MOSFET 30V, 80A, 1.8mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 30V, 80A, 1.8mΩ,

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ RDS(on) = 1.5mO at VGS = 10V, ID = 80A
  • Typ Qg(10) = 187nC at VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB8160-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

30

1.8

N-Channel

Single

20

4

80

254

-

-

-

187

11825

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :