Power MOSFET, N-Channel, UniFETTM, 250V, 52A, 69mΩ, D2PAK

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.

  • RDS(on) = 49mΩ ( Max.)@ VGS = 10V, ID = 26A
  • Low gate charge ( Typ. 49nC)
  • Low Crss ( Typ. 66pF)
  • 100% avalanche tested

Tools and Resources

Product services, tools and other useful resources related to FDB52N20

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB52N20TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

200

49

±30

5

52

357

-

-

-

49

2230

24

1300

540

66

$1.1254

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.