N-Channel PowerTrench® MOSFET, 60V, 62A, 13.5mΩ

Active

Overview

N-Channel PowerTrench® MOSFET, 60V, 62A, 13.5mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe

  • RDS(ON) = 11.5mΩ (Typ.) @ VGS = 10V, ID = 62A
  • QG(tot) = 22nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101Formerly developmental type 82555

Tools and Resources

Product services, tools and other useful resources related to FDB13AN06A0

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB13AN06A0

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

60

13.5

20

4

62

115

-

-

-

22

1350

6.4

17

260

90

$0.9396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.