N-Channel PowerTrench® MOSFET 80V, 270A, 1.7mΩ

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance while maintaining superior ruggedness and switching performance for industrial applications.

  • Industrial Motor Drive
  • Industrial Power Supplies
  • Industrial Automation
  • Battery Protection
  • Uninterruptible Power Supplies
  • Energy Inverters
  • Energy Storage
  • Load Switch

  • Battery Opperated Tools
  • Solar Inverters

  • Max rDS(on) = 1.7 mΩ at VGS = 10 V, ID = 34 A
  • Max rDS(on) = 2 mΩ at VGS = 8 V, ID = 31 A
  • Fast Switching Speed
  • Low Gate Charge
  • High Performance Trench Technology for Extremely LowRDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDB0190N807L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB0190N807L

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

Y

N-Channel

PowerTrench® T6

D2PAK7

Low-Medium Voltage

Standard

0

Single

0

80

1.7

±20

4

270

250

-

-

-

178

13650

32

103

1990

235

$2.4452

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.