Power MOSFET, N-Channel, UniFETTM, FRFET®, 400V, 23A, 190mΩ, TO-3P

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. The body diode’s reverse recovery performance of UniFET FRFET® MOSFET has been enhanced by lifetime control. Its trr is less than 100nsec and the reverse dv/dt immunity is 15V/ns while normal planar MOSFETs have over 200nsec and 4.5V/nsec respectively. Therefore, it can remove additional component and improve system reliability in certain applications in which the performance of MOSFET’s body diode is significant. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.

  • RDS(on) = 150mΩ ( Typ.)@ VGS = 10V, ID = 11.5A
  • Low gate charge ( Typ. 46nC)
  • Low Crss ( Typ. 25pF)
  • 100% avalanche tested
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDA24N40F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDA24N40F

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

Y

N-Channel

PowerTrench® T1

TO-3PN

High Voltage

Standard

0

Single

0

400

190

±30

5

23

235

-

-

-

46

2280

18

300

370

25

$2.0133

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.