Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 10.2 A, 380 mΩ, TO-220F

Lifetime

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.

  • 650V @TJ = 150°C
  • Max. RDS(on) = 380mΩ
  • Ultra low gate charge ( Typ. Qg = 30nC )
  • Low effective output capacitance ( Typ. Coss.eff = 95pF )
  • 100% avalanche tested

Tools and Resources

Product services, tools and other useful resources related to FCPF380N60

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF380N60

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

600

380

DC: ±20, AC: ±30

3.5

10.2

31

-

-

-

30

1250

10

2700

905

45

$1.173

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.