Power MOSFET, N-Channel, SUPERFET® II, FRFET®, 650V, 24A, 150mΩ, TO-220F

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. SuperFET II FRFET®MOSFET combines a faster and more rugged intrinsic body diode performance with fast switching, aimed at achieving bet-ter reliability and efficiency especially in resonant switching applications. SuperFET II FRFET is very suitable for the switch-ing power applications such as server/telecom power, Solar inverter, FPD TV power, computing power, lighting and indus-trial power applications.

  • Flat Pannel Display TV Power
  • Computing Power Supplies
  • 700 V @ TJ = 150°C
  • Typ. RDS(on) = 133 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 72 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 361 pF)
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FCPF150N65F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF150N65F

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Yes

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

650

150

DC: ±20, AC: ±30

5

24

39

-

-

-

72

2810

31

597

91

0.77

$2.4164

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.