Power MOSFET, N-Channel, SUPERFET® II, 800 V, 4 A, 1.3 Ω, TO-220F

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. In addition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress.Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power and industrial power applications.

  • AC-DC Power Supplies
  • LED Lighting
  • RDS(on) = 1.05 Ω(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 16.2 nC)
  • Low Eoss (Typ. 1.57 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 48.7 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability

Tools and Resources

Product services, tools and other useful resources related to FCPF1300N80Z

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF1300N80Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Yes

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

800

1300

DC: ±20, AC: ±30

4.5

4

24

-

-

-

16.2

661

6.8

2900

22.3

0.74

$1.0585

More Details

FCPF1300N80ZYD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

No

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

800

1300

DC: ±20, AC: ±30

4.5

4

24

-

-

-

16.2

661

6.8

2900

22.3

0.74

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.