Power MOSFET, N-Channel, SUPERFET®, FRFET®, 600 V, 11 A, 380 mΩ, TO-220F

Overview

SuperFET® MOSFET is the first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low onresistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications. Super-FET FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • AC-DC Power Supplies
  • LCD / LED / PDP TV
  • Lighting
  • Solar Inverters
  • 600 V @ TJ = 150°C
  • Typ. RDS(on) = 320 mΩ
  • Fast Recovery Type (trr = 120 ns)
  • Ultra Low Gate Charge (Typ. Qg = 40 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 95 pF)
  • 100% Avalanche Tested
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FCPF11N60F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF11N60F

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Yes

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

600

380

5

5

11

36

-

-

-

40

1148

21

800

671

63

$1.8722

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.