Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 17 A, 190 mΩ, TO-220

Favorite

Overview

SUPERFET III MOSFET is ON Semiconductor’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter
  • 700 V @ TJ = 150 oC
  • Ultra Low Gate Charge (Typ. Qg = 33 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 300 pF)
  • Optimized Capacitance
  • Internal Gate resistance: 7.0 ohm
  • Typ. RDS(on) = 159 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FCP190N65S3

Active, Not Rec

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

Single

650

±30

4.5

17

144

-

-

190

-

33

1350

$1.4544

More Details

Show More

1-25 of 25

Products per page

Jump to :