Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 24 A, 125 mΩ, Power88

Overview

SUPERFET III MOSFET is onsemi's brand-new high voltage super-junction(SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SUPERFET III MOSFET is very suitable for the switching power applications such as server/telecom power, adapter and solar inverter applications.The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • Adapter
  • 700 V @ TJ = 150 oC
  • Leadless Ultra-thin SMD package
  • Kelvin contact
  • Ultra Low Gate Charge (Typ. Qg = 49 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 406 pF)
  • Optimized Capacitance
  • Typ. RDS(on) = 100 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.5 Ω

Tools and Resources

Product services, tools and other useful resources related to FCMT125N65S3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCMT125N65S3

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-4

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 88

High Voltage

Standard

0

Single

0

650

125

30

4.5

24

181

~NA~

~NA~

~NA~

49

1920

~NA~

5700

44

10

$2.5606

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.