Dual N-Channel Power MOSFET, 24V, 13A, 11.5mΩ

Overview

EFC6601R is N-Channel Power MOSFET, 24V, 13A, 11.5mΩ, Dual EFCP for Lithium-ion battery charging and discharging switch Application.

  • This product is general usage and suitable for many different applications

  • 2.5V drive
  • Protection diode in
  • Common-drain type
  • 2KV ESD HBM

Tools and Resources

Product services, tools and other useful resources related to EFC6601R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC6601R-TR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

WLCSP

Small Signal

Logic

0

Dual Common Drain

0

20

-

12

1.3

13

2

Q1=Q2=17

Q1=Q2=11.5

29

48

NA

-

-

-

-

$0.3161

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.