Dual N-Channel Power MOSFET, 24V, 5A, 46.2mΩ

Favorite

Overview

EFC4626R is N-Channel Power MOSFET, 24V, 5A, 46.2mΩ, Dual EFCP.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-drain type
  • Protection diode in

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

EFC4626R-TR

Active

Pb

A

H

P

CSP-4

NA

0

REEL

8000

Y

N-Channel

Dual Common Drain

24

10

1.3

5

1.4

Q1=Q2=72.4

Q1=Q2=46.2

-

48

7.5

-

$0.0867

More Details

Show More

1-25 of 25

Products per page

Jump to :