Dual N-Channel Power MOSFET 12V, 20A, 2.85mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Portable Machines
  • High Speed Switching
  • Low Gate Charge
  • 2.5 V Drive
  • 2 kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC2K107NUZTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-10

NA

0

REEL

5000

N

12

-

N-Channel

Dual Common Drain

8

1.3

20

1.8

6.8

2.85

30

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :