P-Channel Power MOSFET, -30 V, -9 A, 17 mΩ

Favorite

Overview

ECH8310 is a P-Channel Power MOSFET, -30V, -9A, 17mΩ, Single ECH8 for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • 4V drive
  • Protection diode in

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8310-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Single

0

-30

17

20

2.6

-9

1.5

-

28

-

28

1400

6

-

350

250

$0.3316

More Details

Show More

1-25 of 25

Products per page

Jump to :