P-Channel Power MOSFET, -12V, -10A, 12.5mΩ

Favorite

Overview

ECH8308 is a P-Channel Power MOSFET, -12V, -10A, 12.5mΩ, Single ECH8 for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • Best suited for load switching
  • Low ON-resistance
  • 1.8V drive
  • Protection diode in

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

ECH8308-TL-H

Active

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

P-Channel

Single

-12

10

1.3

-10

1.6

20

12.5

-

-

26

230

$0.3191

More Details

Show More

1-25 of 25

Products per page

Jump to :