P-Channel Power MOSFET, -30V, -6A, 43mΩ

Overview

CPH6350 is P-Channel Power MOSFET, -30V, -6A, 43mΩ, Single CPH6 for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications

  • 4.0V gate drive
  • Low ON resistance
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to CPH6350

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

CPH6350-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-30

43

20

2.6

-6

1.6

-

82

-

13

600

3.2

-

145

110

Price N/A

More Details

CPH6350-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-30

43

20

2.6

-6

1.6

-

82

-

13

600

3.2

-

145

110

$0.1325

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.