Single P-Channel Logic Level Power MOSFET -50 V, -130mA, 10Ω

Active

Overview

P-Channel Power MOSFET, Logic Level, -50 V, -130mA, 10Ω SOT-23 Logic Level

  • DC-DC Converters
  • Load Switching
  • Power Management in portable and battery-powered products such as computers, printers, cellular and cordless telephones.
  • Miniature SOT-23 Surface Mount Package Saves Board Space

Tools and Resources

Product services, tools and other useful resources related to BSS84L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BSS84LT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-50

-

20

-2

0.13

0.225

-

10000

-

1.2

30

-

-

10

5

Price N/A

More Details

BSS84LT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-50

-

20

-2

0.13

0.225

-

10000

-

1.2

30

-

-

10

5

$0.04

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.