Single N-Channel Small Signal MOSFET 60V, 500mA, 5Ω

Favorite

Overview

MOSFET, Small Signal, 500 mA, 60 V

  • This product is general usage and suitable for many different applications

Search

Close Search

Products:

12

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

BS170-D27Z

Active

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

Y

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

$0.0691

More Details

BS170-D26Z

Active

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

Y

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

$0.0881

More Details

BS170

Active

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

$0.0663

More Details

BS170-D75Z

Active

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

$0.0881

More Details

BS170-D74Z

Active

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

$0.0881

More Details

BS170RLRMG

Obsolete

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170RLRAG

Obsolete

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170G

Obsolete

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170ZL1G

Obsolete

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170RLRA

Obsolete

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170RLRPG

Obsolete

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

BS170RL1G

Obsolete

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

Single

60

20

3

0.5

0.83

-

-

5000

-

-

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :