N-Channel Shielded Gate PowerTrench® MOSFET 100 V, 36 A, 24 mΩ

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 24 mΩ at VGS = 10 V, ID = 8 A
  • Max rDS(on) = 38 mΩ at VGS = 6 V, ID = 6 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • Very low Qg and Qgd compared to competing trench technologies
  • Fast switching speed
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD86102

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD86102

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

100

24

±20

4

36

62

-

-

-

7.6

780

3.7

43

180

15

$0.7119

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.