SOT23, N-Channel MOSFET - 60V 115MA 7.5Ohm 

Favorite

Overview

SOT23, N-Channel MOSFET - 60V 115MA 7.5Ohm 

  • Low Side Load Switch
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.
  • DSC
  • PDA
  • Cell Phone
  • RoHS Compliant
  • Small package discrete

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2N7002LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

60

7500

N-Channel

Single

±20

2.5

0.115

0.225

-

7500

-

-

50

$0.0269

More Details

2N7002LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

60

7500

N-Channel

Single

±20

2.5

0.115

0.225

-

7500

-

-

50

$0.0269

More Details

2N7002LT7G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3500

N

60

7500

N-Channel

Single

20

2.5

0.115

0.225

~NA~

7500

~NA~

~NA~

50

$0.0245

More Details

Show More

1-25 of 25

Products per page

Jump to :