MMIC Wideband Amplifier, 5 V, 22.7 mA, 0.1 to 3 GHz, MCPH6

Last Shipments

Overview

This product is Monolithic Microwave Integrated Circuit(MMIC). This is wideband amplifier up to 3GHz. It has flat and high gain characteristics. It is designed with 50 Ω matching. It contribute to reduce parts and PCB mount area.

  • Wireless communications
  • Wideband amplifier for LiDAR Sensing
  • Automotive
  • High Gain: Gp = 33.5 dB typ. @ 2.2 GHz
  • Wideband Response: fu = 3.0 GHz
  • Low Current: ICC = 22.7 mA typ.
  • AEC qualified
  • PPAP capable

Tools and Resources

Product services, tools and other useful resources related to NSVG3117SG6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Package Size (mm)

Reference Price

NSVG3117SG6T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

18.5

28

30.5

35.5

34

4.5

12

5

3.7

3

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.