MMIC, RF Amplifier, 3 V, 16 mA, 0.1 to 3.6 GHz

Active

Overview

This product is Monolithic Microwave Integrated Circuit(MMIC). This is wideband amplifier up to 3GHz. It has flat and high gain characteristics. It is designed with 50 ohm matching. It contribute to reduce parts and PCB mount area.

  • Amplifier for ETC/Toll Road
  • Amplifier for V2X
  • ETC / Toll Road
  • V2X
  • High Gain
  • 50 ohm Impedance matching
  • High Output Power
  • Integrated Circuit
  • Low Current

Tools and Resources

Product services, tools and other useful resources related to NSVG3109SG6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Package Size (mm)

Reference Price

NSVG3109SG6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

11.5

20.5

22

27

27

10

10

5

2

3.6

2.7

3.3

2.00 x 2.10 x 0.85

$0.184

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.