N-Channel JFET, -20V, 140 to 350μA, 0.95mS

Obsolete

Overview

TF262TH is a N-Channel JFET, -20V, 140 to 350μA, 0.95mS.

  • Low output noise voltage : VNO= -112dB (typ) [VCC=2V, RL=2.2kΩ, Cin=5pF]
  • Ultrasmall package facilitates miniaturization in end products :
    1.4mm x 1.2mm x 0.34mm
  • Especially suited for use in electret condenser microphone for audio equipments and telephones
  • Adoption of FBET process
  • Halogen Free compliance

Tools and Resources

Product services, tools and other useful resources related to TF262TH

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

TF262TH-4-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-623 / VTFP

1

260

REEL

8000

N

N-Channel

140

240

20

3.5

0.65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.