Small Signal JFET N-Channel

Obsolete

Overview

This N-channel JFET device is designed for analog switching and chopper applications.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • The SOT-23 package can be soldered using wave or reflow. The modified gull-winged leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Available in 8 mm embossed tape and reel. Use the Device Number to order the 7 inch/3000 unit reel. Replace "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MPF4392

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

MPF4392

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

25

75000

30

10

3.5

Price N/A

More Details

MPF4392G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

25

75000

30

10

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.