Small Signal JFET

Obsolete

Overview

N-Channel

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SC-70/SOT-323 Surface Mount Package Saves Board Space
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMBF4416L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

MMBF4416LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

N-Channel

5000

15000

30

7

3

Price N/A

More Details

MMBF4416LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

5000

15000

30

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.