Small Signal TO92 JFET N Channel 25V

Obsolete

Overview

N-Channel Junction Field Effect Transistors, depletion mode (Type A) designed for general purpose audio amplifiers, analog switches and choppers.

  • N-Channel for Higher Gain
  • Drain and Source Interchangeable
  • High AC Input Impedance
  • High DC Input Resistance
  • Low RDS(on) < 18 Ω
  • Fast Switching td(on) + tr = 8.0 ns (Typ)
  • Low Noise en(bar) = 6.0 nV/√Hz @ 10 Hz (Typ)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to J110

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

J110

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

10000

-

25

85

15

Price N/A

More Details

J110G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

10000

-

25

85

15

Price N/A

More Details

J110RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

N-Channel

10000

-

25

85

15

Price N/A

More Details

J110RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

N-Channel

10000

-

25

85

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.