JFET N-Channel 30V TO-92

Obsolete

Overview

N-Channel Junction Field Effect Tranistor designed for VHF and UHF applications

  • Low Cost TO-92 Type Package
  • Forward Transfer Admittance, Yfs = 4.5 mmhos (Min)
  • Transfer Capacitance - Crss = 0.7 pF (Typ)
  • Power Gain at f = 800 MHz, Typ = 11 dB

Tools and Resources

Product services, tools and other useful resources related to BF256A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

BF256A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

3000

7000

30

-

0.7

Price N/A

More Details

BF256AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

3000

7000

30

-

0.7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.