JFET Chopper Transistors

Obsolete

Overview

N-Channel Junction Field Effect Transistors, depletion mode (Type A) designed for chopper and high-speed switching applications.

  • Low Drain-Source "ON" Resistance:
    RDS(on) = 30Ω for 2N5638
    RDS(on) = 60Ω for 2N5639
  • Low Reverse Transfer Capacitance Crss = 4.0 pF (Max) @ f = 1.0 MHz
  • Fast Switching Characteristics tr = 5.0 ns (Max) (2N5638)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5639

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

2N5639

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

25000

-

-

35

10

4

Price N/A

More Details

2N5639G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

25000

-

-

35

10

4

Price N/A

More Details

2N5639RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

N-Channel

25000

-

-

35

10

4

Price N/A

More Details

2N5639RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

N-Channel

25000

-

-

35

10

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.