Small Signal JFET N-Channel

Obsolete

Overview

This N-channel JFET device is designed for analog switching and chopper applications.

  • N-Channel for Higher Gain
  • Drain and Source Interchangeable
  • High AC Input Impedance
  • High DC Input Resistance
  • Low Transfer and Input Capacitance
  • Low Cross-Modulation and Intermodulation Distortion
  • Plastic Encapsulated Package

Tools and Resources

Product services, tools and other useful resources related to 2N5457

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

2N5457

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

1000

5000

25

7

3

Price N/A

More Details

2N5457G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

1000

5000

25

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.