600V, PT IGBT

Obsolete

Overview

onsemi's UFD series of insulated gate bipolar transistors (IGBTs) provides low conduction and switching losses. The UFD series is designed for applications such as motor control and general inverters where high speed switching is a required feature.

  • Other Industrial
  • High speed switching
  • Low saturation voltage : VCE(sat) = 2.1V @ IC = 12A
  • High input impedance
  • CO-PAK, IGBT with FRD : trr = 42ns (typ.)

Tools and Resources

Product services, tools and other useful resources related to SGS23N60UFD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGS23N60UFDTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

-

600

12

2.1

-

-

-

80

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.