Discrete, Short Circuit Rated IGBT

Obsolete

Overview

onsemi's RUFD series of Insulated Gate Bipolar Transistors (IGBTs) provide low conduction and switching losses as well as short circuit ruggedness. The RUFD series is designed for applications such as motor control, uninterrupted power supplies (UPS) and general inverters where short circuit ruggedness is a required feature.

  • Industrial Motor
  • Short Circuit rated 10us @ T C = 100°C, V GE = 15V
  • High Speed Switching
  • Low Saturation Voltage : V CE(sat) = 2.2 V @ I C = 20A
  • High Input Impedance
  • CO-PAK, IGBT with FRD : t rr = 50ns (typ.)

Tools and Resources

Product services, tools and other useful resources related to SGH20N60RUFD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGH20N60RUFDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

-

600

32

2.2

-

-

-

50

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.