Discrete, High Performance IGBT

Obsolete

Overview

onsemi's Insulated Gate Bipolar Transistor(IGBT) UF series provides low conduction and switching losses. UF series is designed for the applications such as motor control and general inverters where High Speed Switching is required.

  • Motion Control - Home Appliance
  • High speed switching
  • Low saturation voltage: VCE(sat) = 2.1V @ IC = 40A
  • High input impedance

Tools and Resources

Product services, tools and other useful resources related to SGF80N60UF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGF80N60UFTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

-

600

80

2.1

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.