IGBT, 650 V Field Stop II, 75 A

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss. In addition, this new device is packaged in a TO-247-4L, package that provides significant reduction in Eon Losses compared to standard TO-247-3L package. The IGBT is well suited for UPS and solar applications. Incorporated into the device is a soft and fast co−packaged free wheeling diode with a low forward voltage.

  • Solar Inverters
  • Uninterruptible Power Supplies (UPS)
  • Neutral Point Clamp Topology
  • Industrial
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Improved Gate Control Lowers Switching Losses
  • Separate Emitter Drive Pin
  • TO-247-4L for Minimal Eon Losses
  • Optimized for High Speed Switching
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NGTB75N65FL2WA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB75N65FL2WAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-4

NA

0

TUBE

30

No

-

650

75

1.7

2.3

1.2

0.61

90

7

310

-

-

536

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.