IGBT 600V/75A - Welding

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Trench construction, and provides superior performancein demanding switching applications, offering both low on statevoltage and minimal switching loss. The IGBT is well suited forwelding applications. Incorporated into the device is a soft and fastco−packaged free wheeling diode with a low forward voltage.

  • Inverter Welding
  • Welding Machine
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 5 µs Short−Circuit Capability

Tools and Resources

Product services, tools and other useful resources related to NGTB75N60S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB75N60SWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

-

600

75

1.7

2.2

1

1.5

80

8

310

5

-

595

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.