IGBT, 600 V, 50 A

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.

  • Solar Inverters
  • Motor Drives
  • Uninterruptible Power Supplies (UPS)
  • Optimized for Very Low VCEsat
  • Low Switching Loss
  • Soft Fast Reverse Recovery Diode
  • 5µs Short Circuit Capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB50N60FWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

50

1.45

1.95

1.2

1.1

77

8

310

5

-

223

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :