Ignition IGBT 15 A, 350 V, N-Channel TO220

Overview

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil drivers applications. Primary uses include Ignition, Direct Fuel Injection, or wherever high voltage and high current switching is required.

  • Ideal for Coil-On-Plug, IGBT-On-Coil, or Distributorless Ignition
    System Applications
  • High Pulsed Current Capability up to 50 A
  • Gate-Emitter ESD Protection
  • Temperature Compensated Gate-Collector Voltage Clamp Limits
    Stress Applied to Load
  • Integrated ESD Diode Protection
  • Low Threshold Voltage to Interface Power Loads to Logic or
    Microprocessor Devices
  • Low Saturation Voltage
  • Optional Gate Resistor (RG)

Tools and Resources

Product services, tools and other useful resources related to MGP15N35CL

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.