Ignition IGBT 15 A, 350 V, N-Channel D2PAK

Overview

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil drivers applications. Primary uses include Ignition, Direct Fuel Injection, or wherever high voltage and high current switching is required.

  • Ideal for Coil-On-Plug, IGBT-On-Coil, or Distributorless Ignition
    System Applications
  • High Pulsed Current Capability up to 50 A
  • Gate-Emitter ESD Protection
  • Temperature Compensated Gate-Collector Voltage Clamp Limits
    Stress Applied to Load
  • Integrated ESD Diode Protection
  • Low Threshold Voltage to Interface Power Loads to Logic or
    Microprocessor Devices
  • Low Saturation Voltage
  • Optional Gate Resistor (RG)

Tools and Resources

Product services, tools and other useful resources related to MGB15N35CL

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.