IGBT, 450V, 43A, 1.25V, 500mJ, D2PAK
EcoSPARK® I, N-Channel Ignition

Active

Overview

The ISL9V5045S3ST-F085C is next generation ignition IGBT that offer outstanding SCIS capability in the industry standard D2-Pak (TO-263) plastic package. This device is intended for use in automotive ignition circuits, specifically as a coil drivers. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest onsemi sales office for more information.

  • Body Electronics
  • Automotive Ignition Coil Driver Circuits
  • SCIS Energy = 500mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ISL9V5045S3ST-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V5045S3ST-F085C

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Yes

-

450

43

1.6

~NA~

~NA~

~NA~

2100

~NA~

32

~NA~

500

300

~NA~

$1.649

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.