IGBT, 360V, 31A, 1.17V, 500mJ, D2PAK
EcoSPARK® II, N-Channel Ignition

Last Shipments

Overview

The ISL9V5036S3ST-F085C is a next generation IGBT that offes outstanding SCIS capability in the D²-Pak (TO-263) plastic package. This device is intended for use in automotive ignition circuits, specifically as coil drivers. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest onsemi sales office for more information.
Formerly Developmental Type 49443

  • Body Electronics

  • Automotive Ignition

  • Industry Standard D2-Pak package
  • SCIS Energy = 500mJ at TJ = 25℃
  • Logic Level Gate Drive
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to ISL9V5036S3ST-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V5036S3ST-F085C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

-

360

31

1.6

~NA~

~NA~

~NA~

2100

~NA~

32

~NA~

500

250

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.