IGBT, N-Channel Ignition, DPAK, 17A, 1.58V, 300mJ
EcoSPARK® I

Active

Overview

The ISL9V3040D3ST-F085C and ISL9V3040S3ST-F085C offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D2-Pak (TO-263) plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest onsemi sales office for more information.
Formerly Developmental Type 49362.

  • Engine Management
  • Automotive
  • Ignition Systems
  • Space saving D-Pak package availability
  • SCIS Energy = 300mJ at TJ = 25°C
  • Logic Level Gate Drive

Tools and Resources

Product services, tools and other useful resources related to ISL9V3040D3ST-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V3040D3ST-F085C

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

-

400

17

1.6

-

-

-

-

-

17

-

-

150

-

$0.6917

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.